IESNA:LM-63-2002
[TEST]P1390353
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1C-750-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 1xLight Square PACKAGE 70CRI 5000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (14) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.41A 49.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4596.7
TILT=NONE
14 -1 1 38 41 1 1 0.5000 0.5000 0.0000
1.000 1 49.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
17.0 22.6 24.0 25.5 26.9 29.7 32.5 35.3 38.2 42.4 48.1 56.6 72.1 89.1 90.5 89.1 90.5 100.4 138.6 227.6 309.7 359.1 364.8 347.8 
340.8 247.4 200.8 172.5 156.9 141.4 125.8 106.0 67.9 31.1 12.7 1.4 0.0 0.0 
17.0 22.6 24.0 26.9 28.3 32.5 35.3 41.0 45.2 53.7 73.5 111.7 168.3 200.8 224.8 257.3 309.7 422.8 692.8 1146.7 1672.7 1792.9 
1610.5 1351.7 1279.6 1027.9 749.4 531.6 366.2 260.2 185.2 140.0 66.5 35.3 12.7 1.4 0.0 0.0 
17.0 22.6 24.0 26.9 31.1 35.3 41.0 53.7 82.0 179.6 340.8 541.5 722.5 923.3 1121.2 1334.8 1592.1 2115.2 3322.7 4770.6 
5575.1 5693.9 5476.2 5257.0 5184.9 5015.2 4697.1 4019.8 2823.6 1599.2 770.6 295.5 91.9 46.7 15.6 1.4 0.0 0.0 
17.0 21.2 22.6 26.9 32.5 38.2 49.5 74.9 183.8 510.4 897.8 1274.0 1672.7 1959.7 2276.4 2580.4 3153.1 4448.2 6115.3 
7646.6 8145.7 8291.3 8326.7 8507.6 8565.6 8620.8 7933.6 6265.1 4733.9 3290.2 2242.5 651.8 182.4 52.3 11.3 1.4 0.0 
0.0 
17.0 19.8 22.6 26.9 32.5 39.6 53.7 104.6 318.1 827.2 1436.6 1921.5 2306.1 2682.2 3141.8 3650.8 4572.7 6454.6 9084.5 
10417.9 10863.3 10950.9 11305.8 11686.2 11710.2 11294.5 9832.5 7909.5 6120.9 4982.7 3267.6 1012.4 333.7 70.7 14.1 1.4 0.0 
0.0 
17.0 18.4 21.2 25.5 32.5 39.6 58.0 113.1 414.3 1047.7 1720.8 2161.9 2543.7 3010.3 3527.8 4165.5 5333.4 7540.5 10280.7 
11592.8 12159.8 12476.6 13061.9 13349.0 13315.0 12632.1 10866.1 8653.3 7271.9 5932.9 3608.4 1415.3 451.0 69.3 14.1 0.0 
0.0 0.0 
17.0 17.0 19.8 24.0 31.1 38.2 52.3 104.6 357.7 893.6 1459.2 1931.4 2280.7 2620.0 3061.2 3588.6 4465.2 6276.5 8854.1 
10252.4 10624.3 10704.9 10994.8 11288.9 11320.0 10829.3 9384.3 7622.5 6020.5 4845.6 3213.9 1053.4 455.3 94.7 12.7 0.0 0.0 
0.0 
17.0 17.0 19.8 24.0 29.7 36.8 46.7 76.4 212.1 521.7 937.4 1326.3 1682.6 1935.7 2193.0 2485.7 2950.9 4183.8 6043.2 
7509.4 7990.1 8090.5 8127.3 8263.0 8326.7 8333.7 7571.6 6098.3 4561.4 3318.5 2246.7 722.5 277.1 69.3 9.9 0.0 0.0 
0.0 
17.0 17.0 19.8 22.6 26.9 32.5 38.2 49.5 80.6 199.4 373.3 578.3 763.5 930.4 1119.8 1322.0 1551.1 2088.4 3237.9 4824.3 
5593.5 5688.3 5428.1 5189.1 5114.2 4869.6 4500.6 3664.9 2644.1 1593.5 815.8 330.9 110.3 52.3 15.6 0.0 0.0 0.0 
17.0 15.6 18.4 21.2 24.0 26.9 32.5 35.3 41.0 52.3 76.4 123.0 173.9 202.2 229.1 271.5 333.7 432.7 663.1 1203.3 1766.0 1874.9 
1621.8 1329.1 1274.0 964.3 699.9 465.2 312.5 237.5 192.3 152.7 82.0 38.2 11.3 0.0 0.0 0.0 
17.0 15.6 17.0 19.8 22.6 25.5 28.3 31.1 33.9 38.2 43.8 53.7 72.1 89.1 89.1 87.7 91.9 100.4 125.8 227.6 356.3 387.4 349.2 305.4 
295.5 222.0 181.0 159.8 148.5 142.8 132.9 118.8 86.2 33.9 9.9 0.0 0.0 0.0 
17.0 15.6 17.0 18.4 21.2 24.0 25.5 28.3 28.3 31.1 33.9 38.2 41.0 49.5 52.3 50.9 45.2 43.8 45.2 46.7 48.1 53.7 62.2 69.3 69.3 80.6 
89.1 94.7 99.0 97.6 96.1 84.8 72.1 41.0 9.9 0.0 0.0 0.0 
17.0 14.1 15.6 17.0 18.4 19.8 21.2 21.2 21.2 22.6 22.6 24.0 25.5 25.5 25.5 26.9 26.9 28.3 26.9 25.5 25.5 25.5 25.5 25.5 26.9 31.1 
35.3 36.8 38.2 41.0 48.1 55.1 53.7 42.4 15.6 0.0 0.0 0.0 
17.0 14.1 14.1 15.6 15.6 15.6 17.0 17.0 17.0 17.0 17.0 18.4 17.0 17.0 17.0 17.0 17.0 17.0 18.4 18.4 19.8 19.8 19.8 21.2 21.2 24.0 
28.3 31.1 32.5 32.5 29.7 25.5 24.0 19.8 11.3 0.0 0.0 0.0 
17.0 12.7 12.7 12.7 12.7 14.1 12.7 12.7 12.7 12.7 12.7 12.7 12.7 12.7 11.3 11.3 11.3 11.3 11.3 9.9 11.3 12.7 15.6 17.0 17.0 18.4 17.0 14.1 12.7 9.9 8.5 7.1 4.2 1.4 0.0 
0.0 0.0 0.0 
17.0 12.7 11.3 11.3 11.3 11.3 11.3 9.9 9.9 9.9 8.5 8.5 7.1 7.1 5.7 5.7 4.2 5.7 7.1 8.5 7.1 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 12.7 11.3 11.3 9.9 9.9 9.9 8.5 8.5 7.1 5.7 4.2 2.8 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 11.3 9.9 9.9 8.5 8.5 8.5 7.1 7.1 4.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 11.3 9.9 8.5 7.1 7.1 5.7 5.7 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 11.3 8.5 7.1 5.7 5.7 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 9.9 8.5 7.1 5.7 5.7 4.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 9.9 8.5 7.1 5.7 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 9.9 8.5 5.7 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 9.9 7.1 5.7 4.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 9.9 7.1 5.7 4.2 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 9.9 7.1 5.7 4.2 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 11.3 8.5 7.1 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 12.7 9.9 8.5 7.1 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 15.6 12.7 11.3 9.9 8.5 7.1 4.2 2.8 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
17.0 18.4 17.0 15.6 14.1 12.7 11.3 9.9 8.5 5.7 4.2 2.8 2.8 1.4 1.4 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
17.0 19.8 18.4 17.0 15.6 14.1 14.1 12.7 9.9 8.5 5.7 5.7 4.2 4.2 2.8 2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.4 1.4 1.4 0.0 
0.0 0.0 
17.0 21.2 19.8 18.4 17.0 17.0 15.6 14.1 12.7 9.9 8.5 7.1 5.7 5.7 4.2 4.2 4.2 2.8 2.8 2.8 2.8 2.8 2.8 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 1.4 2.8 2.8 
1.4 1.4 0.0 
17.0 22.6 21.2 19.8 19.8 18.4 18.4 18.4 15.6 14.1 11.3 9.9 9.9 8.5 7.1 7.1 5.7 5.7 5.7 5.7 5.7 4.2 4.2 4.2 2.8 2.8 2.8 2.8 2.8 2.8 2.8 4.2 4.2 4.2 
4.2 4.2 4.2 0.0 
17.0 22.6 21.2 21.2 21.2 19.8 19.8 19.8 18.4 17.0 15.6 12.7 11.3 11.3 9.9 9.9 8.5 8.5 8.5 8.5 7.1 5.7 5.7 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 
4.2 4.2 4.2 0.0 
17.0 21.2 19.8 19.8 19.8 19.8 19.8 19.8 19.8 17.0 15.6 14.1 14.1 12.7 12.7 11.3 11.3 11.3 11.3 9.9 9.9 8.5 7.1 5.7 5.7 4.2 4.2 4.2 4.2 4.2 4.2 4.2 4.2 
4.2 4.2 4.2 4.2 0.0 
17.0 21.2 19.8 19.8 18.4 18.4 18.4 17.0 17.0 17.0 15.6 15.6 15.6 14.1 14.1 14.1 14.1 14.1 15.6 17.0 15.6 12.7 11.3 9.9 9.9 8.5 8.5 7.1 7.1 
8.5 7.1 5.7 4.2 4.2 2.8 2.8 2.8 0.0 
17.0 19.8 19.8 18.4 18.4 18.4 18.4 18.4 17.0 17.0 17.0 17.0 17.0 17.0 17.0 18.4 18.4 18.4 18.4 18.4 18.4 19.8 22.6 25.5 26.9 26.9 
24.0 21.2 19.8 17.0 15.6 14.1 12.7 8.5 5.7 2.8 1.4 0.0 
17.0 21.2 19.8 19.8 19.8 19.8 21.2 19.8 19.8 19.8 21.2 21.2 21.2 21.2 21.2 22.6 22.6 24.0 24.0 25.5 25.5 26.9 26.9 28.3 28.3 31.1 
35.3 38.2 38.2 36.8 35.3 32.5 31.1 26.9 17.0 2.8 1.4 0.0 
17.0 21.2 22.6 22.6 22.6 24.0 24.0 25.5 25.5 25.5 26.9 28.3 28.3 28.3 29.7 31.1 32.5 33.9 32.5 31.1 29.7 31.1 31.1 32.5 33.9 39.6 
43.8 45.2 48.1 50.9 58.0 65.0 62.2 50.9 18.4 2.8 0.0 0.0 
17.0 22.6 24.0 24.0 25.5 28.3 29.7 31.1 32.5 35.3 38.2 41.0 45.2 52.3 56.6 53.7 50.9 49.5 49.5 52.3 53.7 59.4 74.9 79.2 80.6 89.1 
94.7 97.6 99.0 94.7 90.5 82.0 67.9 36.8 14.1 1.4 0.0 0.0 
17.0 22.6 24.0 25.5 26.9 29.7 32.5 35.3 38.2 42.4 48.1 56.6 72.1 89.1 90.5 89.1 90.5 100.4 138.6 227.6 309.7 359.1 364.8 347.8 
340.8 247.4 200.8 172.5 156.9 141.4 125.8 106.0 67.9 31.1 12.7 1.4 0.0 0.0 
